chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SI5-K09-Y1/S100 | TURCK - Your Global Automation Partner
Inductive Sensor Slot-type
SI5-K09-Y1/S100
Order ID no. 1650214
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
0.5
Design
Slot sensor
Electrical connection
Cable
Height
10
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
100
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PBT-GF30-V0
Slot width (mm)
5
Switching frequency (kHz)
5
Width
100
In Stock
Price Group
E1
List Price
€ 68,75
home
Turck-Shop
Others
SI5-K09-Y1/S100
Item Total
€ 68,75
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support