chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI12U-K20SK-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI12U-K20SK-AP6X
Order ID no. 1645330
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Design
Smooth barrel
Electrical connection
Terminal chamber
Height
30
Housing diameter (mm)
⌀ 20 mm
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
100
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
12
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1
Width
100
In Stock
Price Group
E1
List Price
€ 82,39
home
Turck-Shop
Others
NI12U-K20SK-AP6X
Item Total
€ 82,39
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support