chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2U-EH6.5-RP6X-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
BI2U-EH6.5-RP6X-V1131
Order ID no. 1637151
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M8 x 1
Design
Smooth barrel
Electrical connection
Connector
Height
10
Housing diameter (mm)
⌀ 6,5 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
130
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
2
Width
130
In Stock
Price Group
E2
List Price
€ 95,59
home
Turck-Shop
Others
BI2U-EH6.5-RP6X-V1131
Item Total
€ 95,59
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support