chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-EM12-VP6X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI2-EM12-VP6X-H1141
Order ID no. 1633001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
60
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching element function
Complementary contact
Switching frequency (kHz)
2
Width
20
In Stock
Price Group
E1
List Price
€ 121,33
home
Turck-Shop
Others
BI2-EM12-VP6X-H1141
Item Total
€ 121,33
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support