chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-Q5.5-RG6X/S1179 0.5M | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-Q5.5-RG6X/S1179 0.5M
Order ID no. 1613112
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.5
Design
Rectangular
Dimensions
28 mm x 8 mm x 5,5 mm
Electrical connection
Cable
Height
10
Housing material
Plastic
Housing quality
PP-GF20
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
2
Switching element function
NC contact
Switching frequency (kHz)
1
Width
100
In Stock
Price Group
E1
List Price
€ 74,36
home
Turck-Shop
Others
BI2-Q5.5-RG6X/S1179 0.5M
Item Total
€ 74,36
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support