chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SI2-K08-AG6 | TURCK - Your Global Automation Partner
Inductive Sensor Slot-type
SI2-K08-AG6
Order ID no. 1605501
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.32
Design
Slot sensor
Electrical connection
Stranded wires
Height
10
Housing material
Plastic
Housing quality
PP
Length
100
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PP
Slot width (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
1
Width
100
In Stock
Price Group
E1
List Price
€ 71,94
home
Turck-Shop
Others
SI2-K08-AG6
Item Total
€ 71,94
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support