chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI4-EM12E-AP45XLD-0.1-DT04-3P/S100 | TURCK - Your Global Automation Partner
Inductive Sensor For Use in Vehicle Board Nets
BI4-EM12E-AP45XLD-0.1-DT04-3P/S100
Order ID no. 1584037
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Approvals
E1 type approval
Cable length (m)
0.1
Connector type
Deutsch DT04-3P
Design
Threaded barrel
Electrical connection
Cable with connector
Height
10
Housing diameter (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Special features
Commercial vehicle specification, Sn +
Switching element function
NO contact
Switching frequency (kHz)
2
Width
20
In Stock
Price Group
E1
List Price
€ 153,78
home
Turck-Shop
Others
BI4-EM12E-AP45XLD-0.1-DT04-3P/S100
Item Total
€ 1.537,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support