chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI4-M12E-AN45XLD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor For Use in Vehicle Board Nets
BI4-M12E-AN45XLD
Order ID no. 1584008
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
110
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68, IP69K
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Special features
Commercial vehicle specification, Sn +
Switching element function
NO contact
Switching frequency (kHz)
2
Width
110
In Stock
Price Group
E1
List Price
€ 85,69
home
Turck-Shop
Others
BI4-M12E-AN45XLD
Item Total
€ 85,69
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support