chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI4-EG16CA-RP45LD/S100 | TURCK - Your Global Automation Partner
Inductive Sensor For Use in Vehicle Board Nets
BI4-EG16CA-RP45LD/S100
Order ID no. 1584007
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 16 mm
Housing material
Metal
Housing quality
1.4401 (AISI 316)
Length
190
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Special features
Commercial vehicle specification, Sn +
Switching element function
NC contact
Switching frequency (kHz)
2
Width
190
In Stock
Price Group
E1
List Price
€ 104,72
home
Turck-Shop
Others
BI4-EG16CA-RP45LD/S100
Item Total
€ 104,72
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support