chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SI3.5-K10-Y0/S121 | TURCK - Your Global Automation Partner
Inductive Sensor Slot-type
SI3.5-K10-Y0/S121
Order ID no. 10363
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Slot sensor
Electrical connection
Cable
Height
10
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
120
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PBT-GF30-V0
Slot width (mm)
3.5
Switching frequency (kHz)
3
Width
80
In Stock
Price Group
E1
List Price
€ 50,27
home
Turck-Shop
Others
SI3.5-K10-Y0/S121
Item Total
€ 50,27
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support