chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-G30-Y1 5M | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-G30-Y1 5M
Order ID no. 10326
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , , ,
Cable color
Blue
Cable length (m)
5
Design
Threaded barrel
Electrical connection
Cable
Height
40
Housing diameter (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
260
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching frequency (kHz)
0.5
Width
150
home
Turck-Shop
Others
BI10-G30-Y1 5M
In Stock
Price Group
E1
List Price
€ 80,52
Item Total
€ 80,52
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support