chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-EG08WD-Y1 | TURCK - Your Global Automation Partner
Inductive Sensor For Harsh Environments
BI1.5-EG08WD-Y1
Order ID no. 1003641
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Approvals
, , , , , , ,
Cable color
Blue
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
130
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP68, IP69K
Quality active face
PVDF
Rated switching distance (mm)
1.5
Special features
Pressure resistant, Wash down
Switching frequency (kHz)
5
Width
110
In Stock
Price Group
E1
List Price
€ 56,98
home
Turck-Shop
Others
BI1.5-EG08WD-Y1
Item Total
€ 56,98
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support