chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-EG08K-Y1/S1262 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5-EG08K-Y1/S1262
Order ID no. 1003608
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , , ,
Cable color
Blue
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
180
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
1.5
Switching frequency (kHz)
5
Width
180
In Stock
Price Group
E1
List Price
€ 47,63
home
Turck-Shop
Others
BI1.5-EG08K-Y1/S1262
Item Total
€ 47,63
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support