chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI6U-M12-IOL6X2-H1141/S971 | TURCK - Your Global Automation Partner
Inductive Sensor IO-Link Communication and Configuration
BI6U-M12-IOL6X2-H1141/S971
Order ID no. 100052157
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
200
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP68
Quality active face
LCP
Special features
Factor 1, Resistant to magnetic fields, uprox3
Switching element function
NO/NC
Switching frequency (kHz)
0.5
Width
125
In Stock
Price Group
E2
List Price
€ 133,54
home
Turck-Shop
Others
BI6U-M12-IOL6X2-H1141/S971
Item Total
€ 133,54
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support