chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-Q5.5-AP6X-0.21-RS4/S1354 rt | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor Resistant to magnetic fields
BI2-Q5.5-AP6X-0.21-RS4/S1354 rt
Order ID no. 100023284
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.21
Connector type
M12 x 1
Design
Rectangular
Dimensions
28 mm x 8 mm x 5,5 mm
Electrical connection
Cable with connector
Height
15
Housing material
Plastic
Housing quality
PP-GF20
Length
300
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
2
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
2
Width
15
In Stock
Price Group
E1
List Price
€ 97,13
home
Turck-Shop
Others
BI2-Q5.5-AP6X-0.21-RS4/S1354 rt
Item Total
€ 9.713,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support