chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKC4.4Q-15/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Connection Cable
WKC4.4Q-15/TXL
Order ID no. 100001101
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
4.5
Cable length (m)
15
Cable quality
PUR
Coding
A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Height
0
Length
0
Number of Pins
4
Orientation
Angled
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Voltage (V)
250
Width
0
Key Features
Cable length (m)
15
Cable quality
PUR
home
Turck-Shop
Connectivity
Cordsets
WKC4.4Q-15/TXL
In Stock
Price Group
K1
List Price
€ 35,31
Item Total
€ 353,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support