chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI10U-EM12WD-VP6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor For the food industry
NI10U-EM12WD-VP6X-H1141
Order ID no. 100000335
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
10
Housing diameter (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Length
50
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
LCP
Rated switching distance (mm)
10
Special features
Factor 1, Pressure resistant, Resistant to magnetic fields, Sn +, uprox+, Wash down
Switching element function
Complementary contact
Switching frequency (kHz)
1
Width
10
In Stock
Price Group
E2
List Price
€ 115,28
home
Turck-Shop
Others
NI10U-EM12WD-VP6X-H1141
Item Total
€ 115,28
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support